IESNA:LM-63-2002 
[TEST]P981013
[MORE]TEST IS SCALED FROM ( FO44194.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-930-15L-FL-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, FLOOD OPTIC
[MORE]1500 LUMENS
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1450
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
3519.8 3509.9 3481.1 3435.9 3373.5 3297.7 3210.1 3109.6 2997.6 2874.3
2738.4 2594 2444.9 2297.7 2160.2 2029.9 1909.3 1794.1 1686.9 1585.5
1488.6 1391.9 1297.7 1193 1092.3 996.2 904.8 815.8 732.9 647.5
554.1 457.7 365 280 205.2 143.6 99 67.3 48.6 38.7
31.1 24.7 19.5 15 11.6 9.1 8 7.1 6.3 5.7
5.1 4.6 4.2 3.8 3.4 3.2 2.9 2.7 2.5 2.3
2.1 2 2 1.8 1.7 1.6 1.6 1.5 1.4 1.4
1.4 1.3 1.3 1.3 1.2 1.2 1.2 1.1 1 1
1 0.9 0.9 0.8 0.7 0.5 0.3 0.1 0.1 0
0
